B0_Digital_Inputs

Address: 4352 (1100H)
Type: WORD
Access:

Read Only

Unit: --
Range:

0 (all inputs are open) to 2n-1 (all inputs are closed, where n is the number of digital inputs available)

Default Value: --
Store Supported: No
Description:

It contains the status of all the inputs on bank 0 of the drive.

Notes:

See Appendix.

A numeric value is associated to the input, following the procedure laid out hereafter:

Inputs Value

Input 0

1

Input 1

2

Input 2

4

Input 3

8

Input n

2n